??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-410-068-001-02-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-410-068-001-02-S115
VERF
Availability
Available
BC
Order code
BIS00W3
TC
Product identifier
BIS M-410-068-001-02-S115
PX
Product view
50305_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.111 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 40 x 24 x 56 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 8-pin, Housing material = PC, With PU potting, Interface = RS422, Operating voltage Ub = 10...30 VDC, Ambient temperature = -20...50 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.